Please wait...action in progress.
Fujifilm® FinePix T550 16MP Digital Camera - Red
Images
IMAGES
 »

Fujifilm® FinePix T550 16MP Digital Camera - Red

Part Number: 16309393
Be the first to write a review

 
Choose Color:
Fuji BLACK Fuji RED
Current Selection: Fuji RED
List Price:
$151.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $151.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/13/2014.
Learn More
Fujifilm® FinePix T550 16MP Digital Camera - Red Fujifilm® FinePix T550 16MP Digital Camera - Red
$151.99
Product description: Wide-angle 24mm &12x Optical Zoom Lens in Slim Body 16M High Image Quality Versatile Shooting Mode HD Movie (720p/30fps) Easy-to-read vector fonts, the new high-resolution 3.0-inch LCD monitor Micro thumbnail view Easy web uploading to YouTube & FACEBOOK Photobook Assist The battery charges when the camera is connected via USB 1-year limited manufacturer warranty
 

Features:

  • Wide-angle 24mm & 12x Optical Zoom Lens in Slim Body
  • 16M High Image Quality
  • Versatile Shooting Mode
  • HD Movie (720p/30fps)
  • Easy-to-read vector fonts, the new high-resolution 3.0-inch LCD monitor
  • Micro thumbnail view
  • Easy web uploading to YouTube™ & Facebook
  • Photobook Assist
  • The battery charges when the camera is connected via USB
  • 1-year limited manufacturer warranty

Specifications:

  • Number of effective pixels: 16.0 million pixels
  • Image sensor: 1/2.3-inch CMOS with primary color filter
  • Storage media: Internal memory (none), SD / SDHC / SDXC memory card
  • File format: JPEG, AVI (Notion JPEG), Linear PCM / monaural sound
  • Lens: Fujinon 12x optical zoom lens
  • Power supply: Li-ion battery NP-45A (included)
  • Dimensions: 3.9in.(W) x 2.2in.(H) x 1.0in.(D)
  • Weight: Approx.4.9oz. (including battery and memory card)

What is in the box:

  • Fujifilm T550 digital camera
  • Li-ion battery NP-45A or NP-45B
  • AC power adapter
  • USB cable
  • Hand strap
  • CD-ROM
  • Owner's manual

Fujifilm® FinePix T550 16MP Digital Camera - Red - Write a Review Close  Close