Please wait...action in progress.
Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling
Images
IMAGES
 »

Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling

Part Number: BDX6400
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$349.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 7-Outlet SurgeMaster® Surge Protector with 12' Cord +$19.99
Startech® 6 ft. 180 Degree Rotating HDMI Cable +$15.99
Total Price: $299.99
Offer expires 8/9/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2014.
Learn More
Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling
Rated 2.0/5 based on 3 customer reviews
$299.99 In stock
Product description: Toshiba Symbio&#153 BDX6400 Media Box and 4K Blu-ray Player
 

Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling Specifications

Summary

Video Resolution*
1080i, 1080p, 480i, 480p, 720p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, CD-DA, CD-R, CD-RW, DVD, DVD+RW, DVD-R, DVD-ROM, DVD-RW, DVD-Video

Audio

DTS-HD® High Resolution Audio
Yes
DTS-HD® Master Audio
Yes

Inputs/Outputs

MediaShare (DLNA)
Yes
HDMI®
1
Ethernet Port
1
USB Video
Yes

Features

ENERGY STAR® Qualified
Yes
Apps
NetFlix®, YouTube®, VUDU® Apps, VUDU® Movies, CinemaNow®, Hulu Plus™, Pandora®, Picasa®, and more
HDMI® CEC*
Yes
3D Capability*
Yes
BD-Live™*
Yes
Remote Control*
Included

Physical Description

Width
7.5"
Height
7.5"
Depth
1.9"
Width (Shipping)
10.7"
Height (Shipping)
4.0"
Depth (Shipping)
9.9"
Weight
1.74 lbs
Weight (Shipping)
3.1 lbs

Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling - Write a Review Close  Close