Please wait...action in progress.
OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Static
Images
IMAGES
 »

OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Static

Part Number: 031480.351
Be the first to write a review

 
Choose Color:
OGIO Static OGIO Black
Current Selection: OGIO Static
List Price:
$89.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Static OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Static
$89.99 In stock
Product description: Padded, fleece lined side entry laptop compartment fits most 13” laptops Integrated foam panels keep your electronics and other valuable protected Padded iPad™/tablet/e-reader sleeve in main compartment Large main compartment for books, binders and files Three bar padded back panel for ultra comfort Dual Density foam shoulder straps add comfort and stability for heavy loads Easy access stretch mesh pocket on shoulder strap Adjustable shoulder straps with sternum strap Top zippered fleece lined valuables pocket Soft touch padded neoprene grab handle Zippered fleece lined pocket for protective electronics Limited lifetime manufacturer warranty
 

Features:

  • Padded, fleece lined side entry laptop compartment fits most 13” laptops
  • Integrated foam panels keep your electronics and other valuable protected
  • Padded iPad™/tablet/e-reader sleeve in main compartment
  • Large main compartment for books, binders and files
  • Three bar padded back panel for ultra comfort
  • Dual Density foam shoulder straps add comfort and stability for heavy loads
  • Easy access stretch mesh pocket on shoulder strap
  • Adjustable shoulder straps with sternum strap
  • Top zippered fleece lined valuables pocket
  • Soft touch padded neoprene grab handle
  • Zippered fleece lined pocket for protective electronics
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 17.25" H x 11" W x 5.5" D
  • Weight: 1.7 Lbs.
  • Capacity: 700 Cubic Inches
  • Laptop Pocket: 13" H x 9" W x 1" D
  • Materials: 1680 D Ballistic Poly, 300 D Oxford Poly, 210 D Poly-Cotton


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Static - Write a Review Close  Close