Please wait...action in progress.
Ogio® NEWT 15 Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Ogio® NEWT 15 Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black

Part Number: 111079.03
Be the first to write a review

 
Choose Color:
OGIO Static OGIO Black
Current Selection: OGIO Black
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Ogio® NEWT 15 Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black Ogio® NEWT 15 Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
$99.99 In stock
Product description: Padded, fleece lined side entry laptop compartment fits most 15” laptops Integrated foam panels keep your electronics and other valuable protected Padded iPad/tablet/e-reader sleeve in main compartment Large main compartment for books, binders and files with two mesh pockets for peripheral devices Five bar padded back panel for ultra comfort Dual Density foam shoulder straps add comfort and stability for heavy loads Easy access stretch mesh pocket on shoulder strap Zippered stash pocket on back panel for travel essentials Adjustable shoulder straps with sternum strap Top zippered fleece lined valuables pocket Soft touch padded neoprene grab handle
 

Features:

  • Padded, fleece lined side entry laptop compartment fits most 15” laptops
  • Integrated foam panels keep your electronics and other valuable protected
  • Padded iPad™/tablet/e-reader sleeve in main compartment
  • Large main compartment for books, binders and files with two mesh pockets for peripheral devices
  • Five bar padded back panel for ultra comfort
  • Dual Density foam shoulder straps add comfort and stability for heavy loads
  • Easy access stretch mesh pocket on shoulder strap
  • Zippered stash pocket on back panel for travel essentials
  • Adjustable shoulder straps with sternum strap
  • Top zippered fleece lined valuables pocket
  • Soft touch padded neoprene grab handle
  • Deluxe organization panel
  • Zippered fleece lined pocket for protective electronics
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 18.75" H x 12.75" W x 6" D
  • Weight: 2.2 Lbs.
  • Capacity: 1050 Cubic Inches
  • Laptop Pocket: 14.5"Hx10.5"Wx1"
  • Material: 1680 D Ballistic Poly, 300 D Oxford Poly, 210 D Poly-Cotton


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Ogio® NEWT 15 Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close