Please wait...action in progress.
Sorry, OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black is not available for sale through Toshibadirect.com. But...
We can give you details about the OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black:
OGIO NEWT Backpack Fits Up to 13.3-inch Laptop - Black
Images
IMAGES
 »

OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black

Part Number: 031480.03

Questions? Call us at 800-316-0920
OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black
Product description: Padded, fleece lined side entry laptop compartment fits most 13” laptops Integrated foam panels keep your electronics and other valuable protected Padded iPad™/tablet/e-reader sleeve in main compartment Large main compartment for books, binders and files Three bar padded back panel for ultra comfort Dual Density foam shoulder straps add comfort and stability for heavy loads Easy access stretch mesh pocket on shoulder strap Adjustable shoulder straps with sternum strap Top zippered fleece lined valuables pocket Soft touch padded neoprene grab handle Zippered fleece lined pocket for protective electronics Limited lifetime manufacturer warranty
 

Features:

  • Padded, fleece lined side entry laptop compartment fits most 13” laptops
  • Integrated foam panels keep your electronics and other valuable protected
  • Padded iPad™/tablet/e-reader sleeve in main compartment
  • Large main compartment for books, binders and files
  • Three bar padded back panel for ultra comfort
  • Dual Density foam shoulder straps add comfort and stability for heavy loads
  • Easy access stretch mesh pocket on shoulder strap
  • Adjustable shoulder straps with sternum strap
  • Top zippered fleece lined valuables pocket
  • Soft touch padded neoprene grab handle
  • Zippered fleece lined pocket for protective electronics
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 17.25" H x 11" W x 5.5" D
  • Weight: 1.7 Lbs.
  • Capacity: 700 Cubic Inches
  • Laptop Pocket: 13" H x 9" W x 1" D
  • Materials: 1680 D Ballistic Poly, 300 D Oxford Poly, 210 D Poly-Cotton


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® NEWT Backpack Fits Up to 13.3-inch Laptop - Black - Write a Review Close  Close