Please wait...action in progress.
Ogio® Squadron Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Ogio® Squadron Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black

Part Number: 111073.03
Be the first to write a review

 
List Price:
$119.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/24/2014.
Learn More
Ogio® Squadron Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black Ogio® Squadron Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
$119.99 In stock
Product description: Armor protected dedicated laptop compartment fits most 15" laptops Integrated foam panels keep your electronics and other valuables protected Padded iPad/tablet/e-reader pocket Increased shoulder strap foam padding creates Sweet Spot comfort zone Fully adjustable ergonomic shoulder straps with sternum strap Zippered fleece lined valuables pocket Dual side water bottle/accessory holders Quick access expandable phone pocket Deluxe organization panel with zippered stash pocket
 

Features:

  • Armor protected dedicated laptop compartment fits most 15” laptops
  • Integrated foam panels keep your electronics and other valuables protected
  • Padded iPad™/tablet/e-reader pocket
  • Increased shoulder strap foam padding creates Sweet Spot comfort zone
  • Fully adjustable ergonomic shoulder straps with sternum strap
  • Zippered fleece lined valuables pocket
  • Dual side water bottle/accessory holders
  • Quick access expandable phone pocket
  • Deluxe organization panel with zippered stash pocket
  • Soft touch padded neoprene grab handle
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 18.25" H x 13.5" W x 6.5" D
  • Weight: 2.5 Lbs.
  • Capacity: 1300 Cubic Inches
  • Laptop Pocket: 14.5"Hx10"Wx1"D
  • Material: 840 D Polyester Junior Ballistic


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Ogio® Squadron Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close