Please wait...action in progress.
Case Logic® Backpack Fits Up to 16-inch Laptop - Black
Images
IMAGES
 »

Case Logic® Backpack Fits Up to 16-inch Laptop - Black

Part Number: DLBP-116BLACK
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/20/2015.
Learn More
Case Logic® Backpack Fits Up to 16-inch Laptop - Black Case Logic® Backpack Fits Up to 16-inch Laptop - Black
$39.99
Product description: Case Logic 16-inch Laptop Backpack - Black
 

Features:

  • An integrated laptop compartment holds laptops with screens up to 16 inch
  • Front pocket of the pack includes an organization panel that stores your cell phone, iPod and other essentials while also allowing plenty of space for power cord
  • A zippered safety pocket secures your passport or airline ticket
  • A felt-like, scratch resistant pocket in the top is ideal for sunglasses or touch screen mobile phone
  • Innovative strap management system keeps excess strap material rolled up, secured in place and out of your way
  • Side zippered pockets offer quick access to smaller cords, a snack or water bottle
  • Quilted padding on the front of the pack and the shoulder straps provide added cushioning
  • Air Mesh on the lower back panel and shoulder straps maintain comfort and breathability
  • All materials used are PVC free
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Polyester
  • Size: 16.7" x 14" x 9.5"
  • Fits devices: 15.2" x 10.8" x 1.8"
  • Weight: 1 lb, 9 oz
  • Capacity: 1526 cu. in.


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Case Logic® Backpack Fits Up to 16-inch Laptop - Black - Write a Review Close  Close