Please wait...action in progress.
Case Logic® Backpack Fits Up to 17.3-inch Laptop with  Tablet Compartment
Images
IMAGES
 »

Case Logic® Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment

Part Number: RBP-117BLACK
Be the first to write a review

 
List Price:
$62.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $62.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/18/2015.
Learn More
Case Logic® Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment Case Logic® Backpack Fits Up to 17.3-inch Laptop with  Tablet Compartment
$62.99
Product description: Full electronics capacity with integrated pockets Durable, water-resistant materials protect this backpack from daily wear and tear Designed to load easily into overhead bins and small spaces, with a tapered streamlined body plus top and bottom grab handles Multi-functional compression straps keep the backpack at whatever size your day requires and also provide a secure slot to place a rolled up jacket or sweater Top-loading pocket with plush lining prevents sunglasses or a smartphone from getting crushed or scratched
 

Features:

  • Full electronics capacity with integrated pockets for both a 17.3 inch laptop and a tablet (up to 10.1”)
  • Durable, water-resistant materials protect this backpack from daily wear and tear
  • Designed to load easily into overhead bins and small spaces, with a tapered streamlined body plus top and bottom grab handles
  • Multi-functional compression straps keep the backpack at whatever size your day requires and also provide a secure slot to place a rolled up jacket or sweater
  • Top-loading pocket with plush lining prevents sunglasses or a smartphone from getting crushed or scratched
  • Middle compartment contains a spacious area for a change of clothes and a slim pocket sized for files, documents or magazines
  • Front storage compartment holds an organization panel with professionals in mind
  • Thick foam padding covers pressure points in the shoulder blades and lumbar area for ultimate comfort
  • Lumbar padding doubles as a smuggler's pocket for small items of value
  • Innovative strap management system keeps excess strap material rolled up, secured in place and out of your way
  • Robust strap construction with reinforced stitching and breathable air mesh provides security and comfort
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Nylon
  • Size: 19.7" x 14.6" x 9.3"
  • Fits devices: 11.8" x 16.4" x 1.8"
  • Weight: 2 lbs


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment - Write a Review Close  Close