Please wait...action in progress.
Targus® Drifter II Backpack Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Targus® Drifter II Backpack Fits Up to 17.3-inch Laptop

Part Number: TSB239US
Be the first to write a review

 
List Price:
$65.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $65.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/22/2015.
Learn More
Targus® Drifter II Backpack Fits Up to 17.3-inch Laptop Targus® Drifter II Backpack Fits Up to 17.3-inch Laptop
$65.99
Product description: This Targus backpack features two large compartments for storage including a padded laptop compartment that keeps the device secure and separate from other items carried in the case. The extremely thick padding on the back panel includes a large hidden zippered compartment and is strategically placed to provide lumbar support for your back. The heavily padded shoulder straps provide comfort for travel and include a removable mobile phone pocket large enough to hold an iPhone or BlackBerry as well as an elastic loop specifically designed to hold sunglasses on the shoulder strap. The main front compartment includes pockets for business cards, a mesh accessory pocket and key clip. A convenient soft, lined pocket is scratch-resistant to store fragile accessories such as glasses, and more. To keep files in order, the interior divider provides a safe place to store documents. Focusing on durability, the Drifter backpack features a weather-resistant bottom, thick industrial zipper pulls and a sturdy molded plastic handle supported by metal grommets and cabling. The Drifter Backpack offers a rugged case full of storage options and protective compartments for important devices.
 

This Targus backpack features two large compartments for storage including a padded laptop compartment that keeps the device secure and separate from other items carried in the case. The extremely thick padding on the back panel includes a large hidden zippered compartment and is strategically placed to provide lumbar support for your back. The heavily padded shoulder straps provide comfort for travel and include a removable mobile phone pocket large enough to hold an iPhone or BlackBerry as well as an elastic loop specifically designed to hold sunglasses on the shoulder strap. The main front compartment includes pockets for business cards, a mesh accessory pocket and key clip. A convenient soft, lined pocket is scratch-resistant to store fragile accessories such as glasses, and more. To keep files in order, the interior divider provides a safe place to store documents. Focusing on durability, the Drifter backpack features a weather-resistant bottom, thick industrial zipper pulls and a sturdy molded plastic handle supported by metal grommets and cabling. The Drifter Backpack offers a rugged case full of storage options and protective compartments for important devices.

Features:

  • Designed to fit laptops with up to 17.3” screens
  • Filled with multiple zippered compartments; file storage; two side water bottle pockets and more
  • Constructed of durable nylon materials; water-resistant case bottom; durable metal accents and zipper pulls
  • Limited lifetime manufacturer warranty

Specifications:

  • Color: Black/Gray
  • Exterior Dimensions: 14.57” x 20.08” x7.87"
  • Weight: 2.80 lbs
  • Interior Dimensions: 12.6" x 2.17" x 16.5"


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Targus® Drifter II Backpack Fits Up to 17.3-inch Laptop - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.