Please wait...action in progress.
Targus® XL Backpack Fits Up to 18.4-inch Laptop
Images
IMAGES
 »

Targus® XL Backpack Fits Up to 18.4-inch Laptop

Part Number: TXL617
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$65.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $65.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
Targus® XL Backpack Fits Up to 18.4-inch Laptop Targus® XL Backpack Fits Up to 18.4-inch Laptop
Rated 5.0/5 based on 3 customer reviews
$65.99 In stock
Product description: Visit Toshiba Direct for a Targus XL Notebook Backpack and see the entire collection of Computer Cases.
 

The Targus XL Notebook Backpack is perfect for the notebook user who carries their life on their back. This pack includes a main compartment for files. Additional storage areas include a mesh water bottle pouch and a soft pouch for sunglasses. Designed for comfort, this backpack has a place for everything.

Features:
  • Separate, padded notebook compartment
  • Main compartment for file storage includes soft organizational shelf
  • Extra file and accessory storage throughout the backpack
  • Side water bottle pocket and side pocket lined with protective material for safe sunglass storage
  • Audio player sleeve with line-out porthole for headphones
Specifications:
  • Exterior Dimensions: 15.5” x 20.5” x 8”
  • Weight: 3.4lbs
  • Color: Blue, Black
  • Exterior Material: 840D Nylon & 420D Nylon Rip stop
  • Limited Lifetime Warranty


Specifications:
  • Screen Size Compatibility : 18.4 inch and under

  • Targus® XL Backpack Fits Up to 18.4-inch Laptop - Write a Review Close  Close