Please wait...action in progress.
Case Logic® 14.1-inch Laptop Backpack – Black
Images
IMAGES
 »

Case Logic® 14.1-inch Laptop Backpack – Black

Part Number: DLBP-114BLACK
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Case Logic® 14.1-inch Laptop Backpack – Black Case Logic® 14.1-inch Laptop Backpack – Black
$35.99 In stock
Product description: Case Logic 14.1-inch Laptop Backpack - Black
 

Tailored with ultimate comfort and usability in mind, this backpack boasts a unique style suitable for the active professional or one heading back to school.

Features:

  • An integrated laptop compartment holds laptops with screens up to 14.1 inch
  • Front pocket of the pack includes an organization panel that stores your cell phone, iPod and other essentials while also allowing plenty of space for power cord
  • A zippered safety pocket secures your passport or airline ticket
  • A felt-like, scratch resistant pocket in the top is ideal for sunglasses or touch screen mobile phone
  • Innovative strap management system keeps excess strap material rolled up, secured in place and out of your way
  • Side zippered pockets offer quick access to smaller cords, keys or a snack
  • Quilted padding on the front of the pack and the shoulder straps provide added cushioning
  • Air Mesh on the shoulder straps maintain comfort and breathability
  • All materials used are PVC free
  • 25-Year limited manufacturer warranty

Specifications:

  • Fabric: Polyester
  • Size: 17.3" x 13.4" x 6.3"
  • Fits devices: 14.3" x 9.9" x 1.7"
  • Weight: 1 lb
  • Capacity: 793 cu. in.


Specifications:
  • Screen Size Compatibility : 14.1 inch and under

  • Case Logic® 14.1-inch Laptop Backpack – Black - Write a Review Close  Close