Please wait...action in progress.
Toshiba 16-inch Lightweight BackPack
Images
IMAGES
 »

Toshiba 16-inch Lightweight BackPack

Part Number: PA1450U-1EB6
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$29.99
Instant Savings:
-$9.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Offer expires 8/10/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/30/2015.
Learn More
Toshiba 16-inch Lightweight BackPack Toshiba 16-inch Lightweight BackPack
Rated 3.4/5 based on 5 customer reviews
$20.99 In stock
Product description: The Toshiba Lightweight BackPack adds convenience to your life at affordable price. Its simple, sturdy, ultra light-weight design is perfect for professional on the go and student to carry around campus
 

The Toshiba Lightweight BackPack adds convenience to your life at affordable price. Its simple, sturdy, ultra light-weight design is perfect for professional on the go and student to carry around campus.

This lightweight backpack has 3 separate compartments and fits laptops with up to 16” screens. It can hold everything you need in an easily manageable way. The front large pocket compartment provides easy access to your most used items. A pocket designed with a headphone jack is perfect for a MP3 player so you can listen to your favorite music on the go. The organizer section has a zippered pocket for smaller loose items with separate pen holders and business cards slots. The accessory compartment is perfect for your laptop AC adapter, cords/cables and miscellaneous items. There's even a pocket for magazines, files or papers.

The main/computer compartment is spacious enough for books, files, brochures or personal portfolio. The padded computer compartment holds your laptop in place. The padded shoulder straps provide exceptional comfort when traveling. Adjustable straps fit just about any size body while the air mesh padding creates an airflow channel between your back and backpack to keep you cool. There's a convenient expandable pocket on the side for your water bottle.

Features:
  • Top loading, easy access computer compartment with added padding holds notebooks with up to a 16” screen size
  • Padded, ergonomic back pack shoulder straps with air mesh padding
  • Three compartments: front, organizer, main/computer and side water-bottle pocket
  • MP3 player pocket with headphone jack out design for listening to your favorite music on the go
  • Light-weight and durable 600D Polyester material
  • Soft, non-scratch lining to protect the laptop finish
Specifications:
  • Color & Exterior Material: Black; 600D Polyester
  • Exterior dimensions & Weight: 13.0” W x 6.5” W x 20.5” H; 1.25 lbs
  • Device compatibility: 11.2” W x 1.7” D x 15.2” H
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Toshiba 16-inch Lightweight BackPack - Write a Review Close  Close