Please wait...action in progress.
Toshiba 14-inch Extreme Sling Backpack - Black & Blue
Images
IMAGES
 »

Toshiba 14-inch Extreme Sling Backpack - Black & Blue

Part Number: PA1503U-1SL3
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$39.99
Instant Savings:
-$8.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Offer expires 7/27/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/08/2015.
Learn More
Toshiba 14-inch Extreme Sling Backpack - Black & Blue Toshiba 14-inch Extreme Sling Backpack - Black & Blue
Rated 3.25/5 based on 4 customer reviews
$31.99 In stock
Product description: The Toshiba Extreme Sling Backpack is a versatile 'single-strap' backpack that is worn on one shoulder to give you the best mobility. The strap can be adjusted to be worn over either shoulder or can be worn across the chest like a messenger case. It's uniquely stylish design in a combination of black, blue and grey colors is perfect for students around campus yet contemporary enough for the professional on the go.
 

The Toshiba Extreme Sling Backpack is a versatile ‘single-strap’ backpack that is worn on one shoulder to give you the best mobility. The strap can be adjusted to be worn over either shoulder or can be worn across the chest like a messenger case. It’s uniquely stylish design in a combination of black, blue and grey colors is perfect for students around campus yet contemporary enough for the professional on the go.

With three separate compartments - organizer, main and laptop - the Extreme Sling Extra Backpack offers versatility in a lightweight but durable backpack. Its organization section features a zippered pocket for loose items, penholders and key fob to keep everything in one place. There’s even a music player pouch with ear bud access to keep the tunes flowing. The main compartment is spacious enough for your power adapter, cables and accessories. The padded computer compartment protects laptops with up to a 14.1"-screen. It even expands to accommodate extended and high capacity batteries.

Each compartment has dual zippers for easy access and all the zipper pulls are rubberized to eliminate the clanging noises associated with metal pulls.
There is a zippered pouch and water bottle pocket on each side and the padded adjustable shoulder strap fits just about any size body to provide exceptional comfort when traveling.

Features:

  • Fashionable Black, blue and grey design fits up to 14.1” laptops
  • Versatile single strap can be used on left or right shoulder
  • Made with durable 1680d Ballistic Polyester, 600d Polyester ripstop and 900d two-tone dobby materials
  • Water bottle pocket and zippered pouch on the sides
  • Dual zippers on all compartment for easy access
  • Three separate sections/compartments:
    • Organizer section: general access area, zippered pocket, cell phone pouch, key fob & pen holders
    • Main section: holds papers, cables and other accessories
    • Computer section: open compartment for books, binders and papers; expandable padded laptop area accommodates high capacity batteries

Specifications:

  • Color & Exterior Material: Black with blue and grey accents; 1680D Ballistic Polyester & 600D Polyester Ripstop
  • Device Capacity: 9.5” w X 1.5” d X 13”h
  • Exterior Dimensions: 11" w X 4.5” d X  16” h
  • Weight: 1.3 lbs
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 14.1 inch and under

  • Toshiba 14-inch Extreme Sling Backpack - Black & Blue - Write a Review Close  Close