Please wait...action in progress.
Case Logic® Backpack Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Case Logic® Backpack Fits Up to 17.3-inch Laptop

Part Number: VNB-217BLACK
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$31.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
Case Logic® Backpack Fits Up to 17.3-inch Laptop Case Logic® Backpack Fits Up to 17.3-inch Laptop
Rated 3.0/5 based on 1 customer reviews
$31.99 In stock
Product description: Visit Toshiba Direct for a Case Logic 17.3-inch Laptop Backpack and see the entire collection of Computer Cases.
 
Features:
  • This down to backpack stores all your daily essentials
  • Dedicated, 3/4 zip laptop compartment holds up to 17.3” widescreen laptops
  • Interior storage holds books, files and folders
  • Organization panel stores your portable electronics, pens and more
  • Zippered Speed Pocket™ - A quick access, secure place for your cell phone, Blackberry, etc.
  • External mesh pocket stores a water bottle, snacks and other miscellaneous items
  • Adjustable shoulder strap and grab handle allows for easy transport
Specifications:
  • Fabric: Dobby Nylon
  • Size: 18” x 12” x 8.5”
  • Fits laptops: 16.1” x 12.2” x 1.7”
  • Weight: 1 lb, 4 oz
  • Capacity: 1575 cu. in.
  • Manufacturer Warranty: 25 years limited manufacturer warranty


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Backpack Fits Up to 17.3-inch Laptop - Write a Review Close  Close