Please wait...action in progress.
Toshiba Portege Z10t Portfolio Case, Black
Images
IMAGES
 »

Toshiba Portege Z10t Portfolio Case, Black

Part Number: PA1545U-1BLK
Be the first to write a review

 
List Price:
$79.99
Instant Savings:
-$16.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $63.98
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/30/2015.
Learn More
Toshiba Portege Z10t Portfolio Case, Black Toshiba Portege Z10t Portfolio Case, Black
$63.98 In stock
Product description: Toshiba Portege Z10t Portfolio Case, Black
 

Overview
The Toshiba Z10t Portfolio Case is a high quality, professional looking portfolio case designed exclusively for the Portege Z10t Ultrabook by Toshiba. This 2-in-1 design combines the protection of an ultra-thin, form fitted back cover and a folio-style case that offers protection to the screen and lets you set it up at multiple viewing angles.

    Product Features
  • 2-in-1, dockable design
    • Detachable form fitting, ultra-thin back cover
    • Soft leatherette Folio style case that can be used as a stand for the screen
  • Integrated Pen loop
  • Full accessibility to all ports and cameras
    System Requirements
  • N/A
    Specifications
  • Warranty: 1 year standard limited
  • Product Dimensions:
    • (w x d x h) 302 x 206 x 22 mm
    • (w x d x h) 11.9 x 8.1 x 0.87 in
  • Product Weight:
    • 414 g (14.6 oz)


Toshiba Portege Z10t Portfolio Case, Black - Write a Review Close  Close