Please wait...action in progress.
Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Black

Part Number: 114006.03
Be the first to write a review

 
Choose Color:
OGIO Terra OGIO Red OGIO Black
Current Selection: OGIO Black
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Black Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Black
$69.99 In stock
Product description: Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops Padded iPad/tablet/e-reader pocket Three functional side flap pockets Fully padded base protects laptop Large zippered interior compartment Two interior elastic side pockets for cord and water bottle storage Zippered interior valuables pocket Removable decorative belt Easy access fully featured organizer panel with zippered stash pocket Padded grab handles High visibility liner
 

Features:

  • Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops
  • Padded iPad/tablet/e-reader pocket
  • Three functional side flap pockets
  • Fully padded base protects laptop
  • Large zippered interior compartment
  • Two interior elastic side pockets for cord and water bottle storage
  • Zippered interior valuables pocket
  • Removable decorative belt
  • Easy access fully featured organizer panel with zippered stash pocket
  • Padded grab handles
  • High visibility liner
  • Custom metal trims
  • Laptop sleeve 11.5”h x 12.5” w x 1.5”d
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 15" H x 16.5" W x 4" D
  • Weight: 1.6 Lbs.
  • Capacity: 1000 Cubic Inches
  • Laptop Pocket: 14.5"Hx10.5"Wx1"D
  • Material: TC 900D Poly


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close