Please wait...action in progress.
Sorry, Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide is not available for sale through Toshibadirect.com. But...
We can give you details about the Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide:
Ogio Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide
Images
IMAGES
 »

Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide

Part Number: 114006.166

Questions? Call us at 800-316-0920
Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide
Product description: Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops Padded iPad/tablet/e-reader pocket Three functional side flap pockets Fully padded base protects laptop Large zippered interior compartment Two interior elastic side pockets for cord and water bottle storage Zippered interior valuables pocket Removable decorative belt Easy access fully featured organizer panel with zippered stash pocket Padded grab handles High visibility liner
 

Features:

  • Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops
  • Padded iPad/tablet/e-reader pocket
  • Three functional side flap pockets
  • Fully padded base protects laptop
  • Large zippered interior compartment
  • Two interior elastic side pockets for cord and water bottle storage
  • Zippered interior valuables pocket
  • Removable decorative belt
  • Easy access fully featured organizer panel with zippered stash pocket
  • Padded grab handles
  • High visibility liner
  • Custom metal trims
  • Laptop sleeve 11.5”h x 12.5” w x 1.5”d
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 15" H x 16.5" W x 4" D
  • Weight: 1.6 Lbs.
  • Capacity: 1000 Cubic Inches
  • Laptop Pocket: 14.5"Hx10.5"Wx1"D
  • Material: TC 900D Poly


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Ogio® Hampton Tote Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Tide - Write a Review Close  Close