Please wait...action in progress.
Kensington® Triple Trek™ Ultrabook™ Optimized Woman Tote Fits up to 13.3-inch Laptop
Images
IMAGES
 »

Kensington® Triple Trek™ Ultrabook™ Optimized Woman Tote Fits up to 13.3-inch Laptop

Part Number: K62588AM
Be the first to write a review

 
List Price:
$55.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $55.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/13/2015.
Learn More
Kensington® Triple Trek™ Ultrabook™ Optimized Woman Tote Fits up to 13.3-inch Laptop Kensington® Triple Trek™ Ultrabook™ Optimized Woman Tote Fits up to 13.3-inch Laptop
$55.99
Product description: Safely carry your Ultrabook without resorting to hauling around a frumpy bag with the Kensington Triple Trek Ultrabook Tote. Its stylish, distinctive good looks disguise the fact that the Ultrabook Tote is actually a safe and functional way to transport your Ultrabook and tablet computers. It also makes it easier to use your tablet. Simply zip open the tote and the built-in tablet stand simplifies viewing your tablet when on the go. Compartments for a tablet, Ultrabook and even Smartphone are fleece lined to swaddle your devices in a soft layer of protection while also keeping them organized. As great as it looks, the Ultrabook Tote feels great too, thanks to strengthened carry handles with comfort grips. Inside, the Ultrabook Tote is thoughtfully constructed with room for power cords, a presenter, pens, stylus and more. You’ll find plenty of room for your files, too. There’s even an accessory pocket with a built-in carabineer clip to hold your keys. The quick access storage pocket on the back is perfect for holding your transit tickets, change and more. After a long day at the office, you’ll be happy to know the Ultrabook Tote is so effective at disguising the fact that you’re carrying an expensive Ultrabook, it may even provide you with some added peace of mind.
 

Safely carry your Ultrabook without resorting to hauling around a frumpy bag with the Kensington Triple Trek Ultrabook Tote. Its stylish, distinctive good looks disguise the fact that the Ultrabook Tote is actually a safe and functional way to transport your Ultrabook and tablet computers. It also makes it easier to use your tablet. Simply zip open the tote and the built-in tablet stand simplifies viewing your tablet when on the go. Compartments for a tablet, Ultrabook and even Smartphone are fleece lined to swaddle your devices in a soft layer of protection while also keeping them organized. As great as it looks, the Ultrabook Tote feels great too, thanks to strengthened carry handles with comfort grips. Inside, the Ultrabook Tote is thoughtfully constructed with room for power cords, a presenter, pens, stylus and more. You’ll find plenty of room for your files, too. There’s even an accessory pocket with a built-in carabineer clip to hold your keys. The quick access storage pocket on the back is perfect for holding your transit tickets, change and more. After a long day at the office, you’ll be happy to know the Ultrabook Tote is so effective at disguising the fact that you’re carrying an expensive Ultrabook, it may even provide you with some added peace of mind.

Features:

  • Ultrabook pocket: 12.99” x 9.05” x 0.98”
  • Tablet pocket: 10.62” x 7.48” x 1.18”
  • Smartphone pocket: Universal
  • Strengthened over the shoulder carry handles for lasting comfort
  • Reflective zippers for visibility at night
  • Discreet quick-access pocket for access to items you want to keep at hand
  • Ample interior storage space for files, books and more
  • Convenient back pocket for easy access to accessories
  • Accessory pocket with carabineer clip for keys
  • Ultrabook: Fits up to 13” & 14”
  • Limited lifetime manufacturer warranty


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Kensington® Triple Trek™ Ultrabook™ Optimized Woman Tote Fits up to 13.3-inch Laptop - Write a Review Close  Close