Please wait...action in progress.
Sorry, OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray is not available for sale through Toshibadirect.com. But...
We can give you details about the OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray:
OGIO COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray
Images
IMAGES
 »

OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray

Part Number: 111065.03

Questions? Call us at 800-316-0920
OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray
Product description: Main padded compartment is designed to fit a range of laptops with screens up to 13” in size with quilted liner and zipper guard Secondary compartment accommodates accessories and smart phone Front access zippered audio pocket with hidden audio port Padded adjustable shoulder strap Nylon webbing top handles Padded quick access back panel slip pocket Limited lifetime manufacturer warranty
 

Features:

  • Main padded compartment is designed to fit a range of laptops with screens up to 13” in size with quilted liner and zipper guard
  • Secondary compartment accommodates accessories and smart phone
  • Front access zippered audio pocket with hidden audio port
  • Padded adjustable shoulder strap
  • Nylon webbing top handles
  • Padded quick access back panel slip pocket
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 14" H x 9.5" W x 2.5" D
  • Weight: 1.4 Lbs.
  • Capacity: 550 Cubic Inches
  • Laptop Pocket: 13" H x 9.25" W x 1" D
  • Materials: Grosgrain, Nylon slub, 1000D Kodra fabrics with water-resistant coating, Hypalon, Nylon webbing, Vislon zippers


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop – Heather Gray - Write a Review Close  Close