Please wait...action in progress.
OGIO®  COVERT Shoulder Bag Fits Up to 13.3-inch Laptop - Black
Images
IMAGES
 »

OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop - Black

Part Number: 111065.53
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop - Black OGIO®  COVERT Shoulder Bag Fits Up to 13.3-inch Laptop - Black
$69.99
Product description: Main padded compartment is designed to fit a range of laptops with screens up to 13” in size with quilted liner and zipper guard Secondary compartment accommodates accessories and smart phone Front access zippered audio pocket with hidden audio port Padded adjustable shoulder strap Nylon webbing top handles Padded quick access back panel slip pocket Limited lifetime manufacturer warranty
 

Features:

  • Main padded compartment is designed to fit a range of laptops with screens up to 13” in size with quilted liner and zipper guard
  • Secondary compartment accommodates accessories and smart phone
  • Front access zippered audio pocket with hidden audio port
  • Padded adjustable shoulder strap
  • Nylon webbing top handles
  • Padded quick access back panel slip pocket
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 14" H x 9.5" W x 2.5" D
  • Weight: 1.4 Lbs.
  • Capacity: 550 Cubic Inches
  • Laptop Pocket: 13" H x 9.25" W x 1" D
  • Materials: Grosgrain, Nylon slub, 1000D Kodra fabrics with water-resistant coating, Hypalon, Nylon webbing, Vislon zippers


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® COVERT Shoulder Bag Fits Up to 13.3-inch Laptop - Black - Write a Review Close  Close