Please wait...action in progress.
Ogio® Manhattan Messenger Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Terra
Images
IMAGES
 »

Ogio® Manhattan Messenger Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Terra

Part Number: 114005.194
Be the first to write a review

 
Choose Color:
OGIO Black OGIO Terra
Current Selection: OGIO Terra
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/18/2015.
Learn More
Ogio® Manhattan Messenger Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Terra Ogio® Manhattan Messenger Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Terra
$69.99
Product description: Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops Back padded slip pocket accommodates most iPad/tablet/e-reader devices Fully adjustable shoulder strap Large main compartment Quilted back panel Fully padded base protects laptop Padded slip pocket doubles as pullman luggage handle port Two front zippered stash pockets Velcro flap closure for ease of use Three side flap pockets
 

Features:

  • Fully padded fleece lined laptop compartment with elastic closure fits most 15” laptops
  • Back padded slip pocket accommodates most iPad/tablet/e-reader devices
  • Fully adjustable shoulder strap
  • Large main compartment
  • Quilted back panel
  • Fully padded base protects laptop
  • Padded slip pocket doubles as pullman luggage handle port
  • Two front zippered stash pockets
  • Velcro flap closure for ease of use
  • Three side flap pockets
  • Fully featured organization panel with zippered stash pocket
  • Padded grab handle
  • High visibility liner
  • Custom metal trims
  • Laptop Sleeve: 15.25”w x 10”h x 1.5”d
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 11" H x 15.5" W x 3.5" D
  • Weight: 1.6 Lbs.
  • Capacity: 800 Cubic Inches
  • Laptop Pocket: 14.5"Hx10"Wx1"D
  • Material: TC 900D Poly


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Ogio® Manhattan Messenger Bag Fits Up to 15.6-inch Laptop with Tablet Compartment - Terra - Write a Review Close  Close