Please wait...action in progress.
OGIO® TACTIC Messenger Bag Fits Up to 13.3-inch Laptop - Black
Images
IMAGES
 »

OGIO® TACTIC Messenger Bag Fits Up to 13.3-inch Laptop - Black

Part Number: 117041.03
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
OGIO® TACTIC Messenger Bag Fits Up to 13.3-inch Laptop - Black OGIO® TACTIC Messenger Bag Fits Up to 13.3-inch Laptop - Black
$69.99 In stock
Product description: Interior fleece-lined padded laptop compartment fits most 13” laptops Integrated foam panels keep your electronics and other valuables protected Large main compartment for storing books, binders and files Adjustable webbing strap with foam shoulder pad Weather resistant zippered electronics pocket with internal audio port Deluxe organizer under messenger flap for pens, cards and accessories Zippered wallet pocket Webbing grab handle Water bottle pocket on side panel Limited lifetime manufacturer warranty
 

Features:

  • Interior fleece-lined padded laptop compartment fits most 13” laptops
  • Integrated foam panels keep your electronics and other valuables protected
  • Large main compartment for storing books, binders and files
  • Adjustable webbing strap with foam shoulder pad
  • Weather resistant zippered electronics pocket with internal audio port
  • Deluxe organizer under messenger flap for pens, cards and accessories
  • Zippered wallet pocket
  • Webbing grab handle
  • Water bottle pocket on side panel
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 12" H x 17" W x 4.5" D
  • Weight: 1.6 lbs
  • Capacity: 700 Cubic Inches
  • Laptop Pocket: 12.75" H x 9" W x 1" D
  • Materials: 20 D Shadow Ripstop, 210 D Poly-Cotton


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® TACTIC Messenger Bag Fits Up to 13.3-inch Laptop - Black - Write a Review Close  Close