Please wait...action in progress.
Case Logic® Messenger Bag Fits Up to 11.6-inch Laptop with Tablet Compartment – Black
Images
IMAGES
 »

Case Logic® Messenger Bag Fits Up to 11.6-inch Laptop with Tablet Compartment – Black

Part Number: MLM-111BLACK
Be the first to write a review

 
Choose Color:
CL PURPLE CL BLACK CL INK
Current Selection: CL BLACK
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Free Shipping
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/05/2014.
Learn More
Case Logic® Messenger Bag Fits Up to 11.6-inch Laptop with Tablet Compartment – Black Case Logic® Messenger Bag Fits Up to 11.6-inch Laptop with Tablet Compartment – Black
$39.99 In stock
Product description: Dedicated compartment is sized to fit an iPad® or tablet Main compartment fits a 11.6'' laptop, daily notebook, headphones or other accessories Spacious organization compartment accommodates a charger, pens and small accessories Zippered, nylex-lined front pocket keeps your smartphone secure yet accessible Magnet closure for easy access, quick closure and quiet opening Quickly stash away a map, magazine, snack or ticket inside the back panel pocket Comfortable shoulder strap with shoulder pad for easy portability 25 years limited manufacturer warranty
 

Features:

  • Dedicated compartment is sized to fit an iPad® or tablet
  • Main compartment fits a 11.6-inch laptop, daily notebook, headphones or other accessories
  • Spacious organization compartment accommodates a charger, pens and small accessories
  • Zippered, nylex-lined front pocket keeps your smartphone secure yet accessible
  • Magnet closure for easy access, quick closure and quiet opening
  • Quickly stash away a map, magazine, snack or ticket inside the back panel pocket
  • Comfortable shoulder strap with shoulder pad for easy portability
  • 25 years limited manufacturer warranty

Specifications:

  • Size: 13.4 x 2.8 x 9.5 in
  • Fits Devices: 11.4 x 0.9 x 8.3 in
  • Materials: Nylon
  • Weight: 1.03 lb


Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Case Logic® Messenger Bag Fits Up to 11.6-inch Laptop with Tablet Compartment – Black - Write a Review Close  Close