Please wait...action in progress.
Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks)
Images
IMAGES
 »

Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks)

Part Number: PA1537U-1LU3
Be the first to write a review

 
List Price:
$99.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks) Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks)
$49.99 In stock
Product description: The Toshiba Deluxe Leather two-tone Messenger bag is built to add luxury and to protect your laptop with the deluxe styling you deserve. The two-tone design of genuine cowhide leather and durable polyester nylon is both stylish and functional. The micro-fiber lining adds a touch of sophistication and provides extra protection to your notebook's finish. It easily accommodates your laptop, power Adapter, accessories and files you may need while remaining compact when carried. No fumbling with buttons or buckles, the bag securely closes with hidden magnets making it easy to open and close. The case includes a matching nylon pouch perfect for carrying your AC Adapter so it doesn't get tangled or mixed with other items in the bag. The removable non-slip shoulder strap is connected with metal hardware clips that give you the essential durability you need.
 

The Toshiba Deluxe Leather two-tone Messenger bag is built to add luxury and to protect your laptop with the deluxe styling you deserve. The two-tone design of genuine cowhide leather and durable polyester nylon is both stylish and functional. The micro-fiber lining adds a touch of sophistication and provides extra protection to your notebook's finish.  It easily accommodates your laptop, power Adapter, accessories and files you may need while remaining compact when carried.  No fumbling with buttons or buckles, the bag securely closes with hidden magnets making it easy to open and close.  The case includes a matching nylon pouch perfect for carrying your AC Adapter so it doesn't get tangled or mixed with other items in the bag. The removable non-slip shoulder strap is connected with metal hardware clips that give you the essential durability you need.

This Messenger bag has three separate compartments to protect your laptop – the micro-fiber lined laptop compartment for your laptop or tablet, a front inner compartment for keys, folders, papers, etc and a rear/outer compartment for passport, flight tickets or other items you need immediate access to.

Features:

  • High-end messenger case styling fits up to 13.3-inch screen laptops or tablets
  • Constructed of top quality genuine cowhide  leather and durable 1680D polyester
  • Full metal hardware for increased strength and durability
  • Detachable shoulder strap with adjustable non-slip shoulder pad. Swivel hook eliminates twisted should trap
  • Magnetic closure front flap for easy access
  • Includes a AC adapter/power cord pouch fits on bottom of case
  • Three separate sections/compartments:
    • Front/inner compartment
    • Main/Laptop compartment
    • Rear/outer compartment

Specifications:

  • Color & Materials: Charcoal & Black; Cowhide Leather with 1680D Polyester Trim
  • Device Capacity: Up to 13” W x 1” D x 9.5” H (without power pouch); 13” W x 1” D x 8.25” (with power pouch)
  • External Dimensions: 14” W x 1.5” D x 10.5” H
  • Weight: 1.6 lbs
  • RoHS compliant
  • Compatibility: Compatible with most laptops, ultrabooks and tablets with up to 13.3-inch screen
  • Package content: One Toshiba Leather Messenger Case, Power Pouch and Shoulder Strap
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks) - Write a Review Close  Close