Please wait...action in progress.
Case Logic® Messenger Bag Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Case Logic® Messenger Bag Fits Up to 17.3-inch Laptop

Part Number: PNM-217BLACK
Be the first to write a review

 
List Price:
$41.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $41.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/06/2015.
Learn More
Case Logic® Messenger Bag Fits Up to 17.3-inch Laptop Case Logic® Messenger Bag Fits Up to 17.3-inch Laptop
$41.99 In stock
Product description: Convenient top-load access to quilted compartment for laptops with up to a 17.3-inch screen Roomy storage underneath flap for files, power brick and other bulk storage needs Accessory pockets for portable mouse, iPod, cell phone and pens in secure front wall zipper compartment Integrated USB drive pocket Carrying options include paddle shoulder strap or top handles The luggage pass through on the back panel enables easy transport with rolling luggage 25-year limited manufacturer warranty
 

Features:

  • Convenient top-load access to quilted compartment for laptops with up to a 17.3” screen
  • Roomy storage underneath flap for files, power brick and other bulk storage needs
  • Accessory pockets for portable mouse, iPod, cell phone and pens in secure front wall zipper compartment
  • Integrated USB drive pocket
  • Carrying options include paddle shoulder strap or top handles
  • The luggage pass through on the back panel enables easy transport with rolling luggage
  • 25-year limited manufacturer warranty

Specifications:

  • Material: Nylon
  • External Dimensions: 16.9" x 13.6" x 4.7"
  • Internal Device Dimensions: 16.1" x 12.2" x 1.8"
  • Weight: 14 oz


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Messenger Bag Fits Up to 17.3-inch Laptop - Write a Review Close  Close