Please wait...action in progress.
Targus® CityGear Miami Messenger Case Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Targus® CityGear Miami Messenger Case Fits Up to 17.3-inch Laptop

Part Number: TCG200
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$45.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $45.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/07/2015.
Learn More
Targus® CityGear Miami Messenger Case Fits Up to 17.3-inch Laptop Targus® CityGear Miami Messenger Case Fits Up to 17.3-inch Laptop
Rated 4.8/5 based on 5 customer reviews
$45.99 In stock
Product description: The Targus CityGear Miami Messenger Notebook Case has lots of features in a sporty, stylish, lightweight design.
 

The Targus CityGear Miami Messenger Notebook Case has lots of features in a sporty, stylish, lightweight design.

Features of this case include a zipdown workstation with holders for business cards, media and more, plus mesh accessory storage pouches. There is a padded notebook compartment, a section for file storage, removable mobile phone pocket and even a hidden water bottle pocket. Sleek and professional, this case supports notebooks with up to 17.3” screens.

Features:
  • Main compartment notebook sleeve fits notebooks with up to 17.3” screens and includes adjustable divider to accommodate smaller notebooks
  • Front zippered pocket for quick access to airline tickets or passport
  • Zip-down workstation includes mobile accessory storage, PDA pocket, pen loops, business card holder and key clip
  • Rear slip pocket for extra storage also includes luggage strap for easy attachment to rolling travel case
  • Additional features include removable mobile phone pouch, side hidden water bottle pocket, rubberized zipper pulls, and padded shoulder strap
  • Limited Lifetime Warranty
Specifications:
  • Black/Grey/Yellow
  • Device compatibility: 16.5” x 2.25” x 13”
  • Exterior dimensions: 19” x 5” x 14”
  • Nylon
  • 3 lbs


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Targus® CityGear Miami Messenger Case Fits Up to 17.3-inch Laptop - Write a Review Close  Close