Please wait...action in progress.
Case Logic® Top-Load Access Messenger Bag  Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Case Logic® Top-Load Access Messenger Bag Fits Up to 17.3-inch Laptop

Part Number: VNM-217BLACK
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Case Logic® Top-Load Access Messenger Bag Fits Up to 17.3-inch Laptop Case Logic® Top-Load Access Messenger Bag  Fits Up to 17.3-inch Laptop
$35.99 In stock
Product description: Visit Toshiba Direct for a Case Logic 17.3-inch Top-Load Access Messenger Bag and see the entire collection of Computer Cases.
 
Features:
  • Contemporary messenger styling with convenient top-load access for laptops with up to a 17.3” screen
  • Roomy storage underneath flap for files, power brick and other bulk storage needs
  • Accessory pockets for portable mouse, iPod, cell phone and pens in secure front wall zipper compartment
  • Integrated neoprene USB drive pocket
  • Removable shoulder strap and padded handle
  • Luggage strap securely attaches messenger bag to most rolling luggage
Specifications:
  • Fabric: Dobby Nylon
  • Size: 17.75” x 13.75” x 3.25”
  • Fits laptops: 16.1” x 12.2” x 1.7”
  • Weight: 1 lb, 14 oz
  • Manufacturer Warranty: 25 years limited manufacturer warranty


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Top-Load Access Messenger Bag Fits Up to 17.3-inch Laptop - Write a Review Close  Close