Please wait...action in progress.
Toshiba 16-inch Envoy Roller
Images
IMAGES
 »

Toshiba 16-inch Envoy Roller

Part Number: PA1448U-1RS6
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$99.99
Instant Savings:
-$40.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Offer expires 11/23/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 11/25/2014.
Learn More
Toshiba 16-inch Envoy Roller Toshiba 16-inch Envoy Roller
Rated 4.6667/5 based on 3 customer reviews
$59.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 16-inch Envoy Roller (Fits up to 16-inch portable) and see the entire collection of Computer Cases.
 

Protect, transport and organize your professional and personal needs, the Toshiba Envoy Roller is created for travelers who prefer to stroll than carry the weight on the shoulder. It can hold laptop with up to 16” screen and is packed with outstanding features, such as the airport checkpoint friendly*- there's no need to take your laptop out, making it easier to get through airport check-in and X-ray lines.

Three separate compartments protect your laptop and provide enough room to carry everything for your trip. The quick-access front compartment, with a zippered pocket, is ideal for all the items you need at your fingertips. The expandable organizer compartment has 3 soft-lined pockets for cell phone, camera and MP3 player. The organizer panel has zippered pockets, pen loops, mesh pockets, slot pockets and a key fob. The middle section in the laptop compartment expands to over 2” wide to hold binders, folders and overnight clothes. The removable microfiber-line laptop sleeve protects your laptop and easily slides out for airport check-in. The telescoping handle and smooth-rolling wheels make the Envoy Roller the perfect travel companion.

Features:
  • Fits any laptop with up to 16" screen
  • Checkpoint Friendly*- no need to take your laptop out at airports
  • Telescoping handle locks into place when extended
  • Smooth-rolling ball-bearing wheels glides along any surface
  • Convenient bottom handle makes lifting roller into overhead bins easier
  • Long-lasting nickel-plated metal hardware
  • Reinforced padded handle is easy on the hands
  • Trolley strap secures the case to rolling luggage extended handles
  • Ready access front pocket to keep items at your fingertips
  • Removable microfiber-lined padded laptop sleeve protects your laptops finish
  • Three bonus "Power Pouches" holds adapter, cables/cords and more
Specifications:
  • Color & Exterior Material: Black; 600D Polyester
  • Exterior dimensions & Weight: 15.8” x 11.4” x 18.1”; 7.9 lbs
  • Device compatibility: 15.1” x 11.2” x 1.6”
  • One-year limited warranty

*Given TSA's use of random screening protocols, TSA reserves the right to re-screen any bag or laptop regardless of the design of the bag.



Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Toshiba 16-inch Envoy Roller - Write a Review Close  Close