Please wait...action in progress.
Case Logic® Checkpoint Friendly Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Checkpoint Friendly Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black

Part Number: ZLRS-217BLACK
Be the first to write a review

 
List Price:
$89.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/25/2014.
Learn More
Case Logic® Checkpoint Friendly Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black Case Logic® Checkpoint Friendly Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
$89.99 In stock
Product description: Vertically oriented rolling laptop case compatible with most laptops with a 15-17.3" screen Checkpoint Friendly 17.3" laptop sleeve– Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security Dedicated 10.1” tablet compartment Full-featured business compartments are isolated from clothing storage for in-meeting functionality Smart Organization™ panel provides a place for all your electronics, gadgets and accessories Large rear compartment holds a change of clothes for the overnight business trip Leave your laptop in the protective sleeve throughout the TSA screening process (US airports). To ensure an unobstructed X-ray view, place nothing other than your laptop in the sleeve
 

Features:

  • Vertically oriented rolling laptop case compatible with most laptops with a 15-17.3" screen
  • Checkpoint Friendly 17.3" laptop sleeve– Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security
  • Dedicated 10.1” tablet compartment
  • Full-featured business compartments are isolated from clothing storage for in-meeting functionality
  • Smart Organization™ panel provides a place for all your electronics, gadgets and accessories
  • Large rear compartment holds a change of clothes for the overnight business trip
  • Leave your laptop in the protective sleeve throughout the TSA screening process (US airports). To ensure an unobstructed X-ray view, place nothing other than your laptop in the sleeve
  • Vertical orientation rolls easily down airplane aisles
  • Smooth in-line skate wheels and locking, telescoping handle
  • It is up to the discretion of the US Transportation Security Officer whether a laptop case can pass through security without further screening
  • 5-year limited manufacturer warranty

Specifications:

  • Size: 14 x 9.1 x 18.9 in
  • Fits Devices: 12.2 x 1.8 x 16.1 in
  • Materials: Nylon
  • Weight: 6.6 lb


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Checkpoint Friendly Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close