Please wait...action in progress.
Case Logic®  Sleeve Fits Up to 16-inch Laptop - Purple
Images
IMAGES
 »

Case Logic® Sleeve Fits Up to 16-inch Laptop - Purple

Part Number: LAPS-116PURPLE
Be the first to write a review

 
Choose Color:
CL BLUE CL PINK CL BLACK CL PURPLE
Current Selection: CL PURPLE
List Price:
$21.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $21.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/21/2015.
Learn More
Case Logic® Sleeve Fits Up to 16-inch Laptop - Purple Case Logic®  Sleeve Fits Up to 16-inch Laptop - Purple
$21.99
Product description: This subtly detailed, traditional sleeve provides a streamlined option that fits within any anyone's comfort zone. The wrap construction cradles your laptop in substantial foam padding, and thoughtful details add hints of sophisticated styling. Slide this sleek sleeve easily into your briefcase, backpack, tote or other bag.
 

This subtly detailed, traditional sleeve provides a streamlined option that fits within any anyone's comfort zone. The wrap construction cradles your laptop in substantial foam padding, and thoughtful details add hints of sophisticated styling. Slide this sleek sleeve easily into your briefcase, backpack, tote or other bag.

Features:

  • Form-fitting sleeve ensures a precise fit for your laptop with a 15 – 16-inch display
  • A seamless wrap of Impact Foam™ padding provides top to bottom protection
  • Woven webbing along each side adds subtle texture to the clean design
  • Quick top-loading access through envelope-style design
  • Slim-line design allows this case to be carried solo or fit in your favorite bag
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: EVA Foam
  • Size: 16.3" x 11.8" x 1.7"
  • Fits devices: 15.2" x 10.5" x 1.7"
  • Weight: 8 oz


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Case Logic® Sleeve Fits Up to 16-inch Laptop - Purple - Write a Review Close  Close