Please wait...action in progress.
Case Logic® Sleeve Fits Up to 12.1-inch Laptop - Black
Images
IMAGES
 »

Case Logic® Sleeve Fits Up to 12.1-inch Laptop - Black

Part Number: LNEO-12BLACK
Be the first to write a review

 
List Price:
$20.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
Case Logic® Sleeve Fits Up to 12.1-inch Laptop - Black Case Logic® Sleeve Fits Up to 12.1-inch Laptop - Black
$20.99
Product description: Visit Toshiba Direct for a Case Logic 12.1-inch Sleeve Case and see the entire collection of Computer Cases.
 
Features:
  • Compact neoprene sleeve allows you to safely transport your mini laptop or DVD player in any briefcase, messenger bag or backpack
  • Holds up to 12.1” netbooks, ultra portables and laptops
  • Padded handles allow for easy transport
  • Durable, weather-resistant neoprene sleeve cushions and protects your laptop
  • Outer zippered accessory pocket provides a convenient place to carry your power adapter, cables and accessories
Specifications:
  • Fabric: Neoprene
  • Size: 12.5” x 9.5” x 1.25”
  • Fits laptops: 12.2” x 9.5” x 1.5”
  • Weight: 10 oz
  • Manufacturer Warranty: 25 years limited manufacturer warranty


Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Case Logic® Sleeve Fits Up to 12.1-inch Laptop - Black - Write a Review Close  Close