Please wait...action in progress.
Toshiba Executive Slip Case for Widescreen Ultrabook™
Images
IMAGES
 »

Toshiba Executive Slip Case for Widescreen Ultrabook™

Part Number: PA1522U-1UC4
Be the first to write a review

 
List Price:
$39.99
Instant Savings:
-$20.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/27/2015.
Learn More
Toshiba Executive Slip Case for Widescreen Ultrabook™ Toshiba Executive Slip Case for Widescreen Ultrabook™
$19.99 In stock
Product description: The Toshiba Executive Slip Case is a high quality, professional looking portfolio case designed exclusively for Satellite U840W and U845W Ultrabook by Toshiba. This "envelope" style case fully closes to keep your Ultrabook safe and secure while traveling and adds almost no weight or bulk. The soft microfiber interior lining feels great and protects your Ultrabook against from daily scratches. The case also includes a convenient 2 SD card holder tucked up and away in the top flap of the case for easy access and storage.
 

The Toshiba Executive Slip Case is a high quality, professional looking portfolio case designed exclusively for Satellite U840W and U845W Ultrabook™ by Toshiba. This “envelope” style case fully closes to keep your Ultrabook™ safe and secure while traveling and adds almost no weight or bulk. The soft microfiber interior lining feels great and protects your Ultrabook™ against from daily scratches.  The case also includes a convenient 2 SD card holder tucked up and away in the top flap of the case for easy access and storage.

Features:

  • Custom designed for 14.4” widescreen Ultrabook series
  • Slim, lightweight design adds almost no weight or bulk
  • Fully closes to keep your Ultrabook secure while on the go
  • Microfiber interior lining helps protects against scratches
  • Top flap allows for easy access
  • SD memory card holder (2) in lid for convenient storage (SD cards not included)

Specifications:

  • Color & Materials: Black; PU Leather and Polyester
  • External Dimensions: 16” W X 8.8” H X 0.4” D
  • Internal Device Dimensions: Fits up to 14.4” 21:9 ratio widescreen portable
  • Weight: 10.2 oz
  • Environmental: RoHS compliant
  • Compatibility: Compatible with Satellite U840W and U845W Widescreen Ultrabook series portable
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 14.4 inch and under

  • Toshiba Executive Slip Case for Widescreen Ultrabook™ - Write a Review Close  Close