Please wait...action in progress.
Toshiba 13-inch Ultrabook™ Envelope Sleeve
Images
IMAGES
 »

Toshiba 13-inch Ultrabook™ Envelope Sleeve

Part Number: PA1523U-1UC3
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$15.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Offer expires 9/14/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/02/2015.
Learn More
Toshiba 13-inch Ultrabook™ Envelope Sleeve Toshiba 13-inch Ultrabook™ Envelope Sleeve
$14.99 In stock
Product description: The Toshiba Ultrabook Envelope Sleeve is a high quality, stylish portfolio case designed exclusively for the Portege Z series Ultrabook by Toshiba. The slim, form-fitting lightweight design adds almost no weight or bulk, yet protects your Ultrabook from the everyday bumps and grinds and easily fits into another carrying case for extended travel. The soft, plush microfiber interior lining feels great and helps protect your Ultrabook against scratches.
 

The Toshiba Ultrabook Envelope Sleeve is a high quality, stylish portfolio case designed exclusively for the Portégé Z series Ultrabook by Toshiba. The slim, form-fitting lightweight design adds almost no weight or bulk, yet protects your Ultrabook from the everyday bumps and grinds and easily fits into another carrying case for extended travel. The soft, plush microfiber interior lining feels great and helps protect your Ultrabook against scratches.

Features:

  • Custom designed for 13” Z-series Ultrabook™
  • Slim, lightweight design adds almost no weight or bulk
  • Stylish, cutting edge design
  • Plush microfiber interior protects against scratches
  • Magnetic closure fully closes to keep Ultrabook™ safe and secure

Specifications:

  • Color & Materials: Black; PU Leather and Polyester
  • External Dimensions: 13.5” W X 9.6” H X 0.4” D
  • Internal Device Dimensions: Fits up to 13” Z-series Ultrabook portable
  • Weight: 8.5 oz
  • Environmental: RoHS compliant
  • Compatibility: Compatible with 13.3” Portégé Z830, Z835, Z930 and Z935 series Ultrabook portable
  • Package contents: One Toshiba 13” Sleeve and warranty information
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Toshiba 13-inch Ultrabook™ Envelope Sleeve - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.