Please wait...action in progress.
Toshiba 12.5-inch Ultrabook™ Case, Black
Images
IMAGES
 »

Toshiba 12.5-inch Ultrabook™ Case, Black

Part Number: PA1526U-1UC5
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$15.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Offer expires 9/14/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Toshiba 12.5-inch Ultrabook™ Case, Black Toshiba 12.5-inch Ultrabook™ Case, Black
$14.99 In stock
Product description: The Toshiba 12.5" Ultrabook Case is a high quality, professional looking portfolio case designed exclusively for Satellite U925t Ultrabook by Toshiba. This envelope style case fully closes to keep your Ultrabook safe and secure while traveling. The soft microfiber interior lining feels great and protects your Ultrabook against daily scratches.
 

The Toshiba 12.5” Ultrabook™ Case is a high quality, professional looking portfolio case designed exclusively for Satellite U925t Ultrabook™ by Toshiba. This “envelope” style case fully closes to keep your Ultrabook™ safe and secure while traveling. The soft microfiber interior lining feels great and protects your Ultrabook™ against daily scratches.

Features:

  • Custom designed for 12.5” Ultrabook series
  • Fully closes to keep your Ultrabook secure while on the go
  • Microfiber interior lining helps protects against scratches

Specifications:

  • Color & Materials: Black; PU Leather and Polyester
  • External Dimensions & Weight: 14.2” W X 9.1” H X 0.5” D; 0.7 lb
  • Internal Device Dimensions: Fits 12.5” Ultrabook convertible
  • Environmental: RoHS compliant
  • Compatibility: Compatible with Toshiba Satellite U925t Ultrabook™ series convertible
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Toshiba 12.5-inch Ultrabook™ Case, Black - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.