Please wait...action in progress.
Case Logic® Sleeve Fits Up to 16-inch Laptop - Black
Images
IMAGES
 »

Case Logic® Sleeve Fits Up to 16-inch Laptop - Black

Part Number: PLS-15BLACK
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/12/2015.
Learn More
Case Logic® Sleeve Fits Up to 16-inch Laptop - Black Case Logic® Sleeve Fits Up to 16-inch Laptop - Black
$24.99
Product description: Form fitting neoprene material stretches to accommodate most laptops with a 16" display Suede internal lining and durable neoprene cushion and protect your computer Zippered Power Pocket stores your power adapter and other accessories Dedicated pocket in accessory compartment stores your USB drive, keeping it safe and readily accessible Slim line design protects laptop on its own or in your favorite bag Asymmetrical zipper provides easy access to your laptop 25-year limited manufacturer warranty
 

Features:

  • Form fitting neoprene material stretches to accommodate most laptops with a 16" display
  • Suede internal lining and durable neoprene cushion and protect your computer
  • Zippered Power Pocket® stores your power adapter and other accessories
  • Dedicated pocket in accessory compartment stores your USB drive, keeping it safe and readily accessible
  • Slim line design protects laptop on its own or in your favorite bag
  • Asymmetrical zipper provides easy access to your laptop
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Neoprene
  • Size: 15.75" x 12" x 2"
  • Fits devices: 14.5" x 11.12" x 1.77"
  • Weight: 1 lb, 2 oz

Case Logic® Sleeve Fits Up to 16-inch Laptop - Black - Write a Review Close  Close