Please wait...action in progress.
Case Logic® Sleeve Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Case Logic® Sleeve Fits Up to 17.3-inch Laptop

Part Number: PLS-17BLACK
Be the first to write a review

 
List Price:
$30.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $30.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/06/2015.
Learn More
Case Logic® Sleeve Fits Up to 17.3-inch Laptop Case Logic® Sleeve Fits Up to 17.3-inch Laptop
$30.99 In stock
Product description: Case Logic 17.3-inch Laptop Sleeve. A combination of slim-line design and functionality make this sleeve a perfect solution for the laptop user on the go. An ultra-padded exterior and suede interior offer complete protection for your 17" laptop. Place your battery, USB drive, or other accessories in the asymmetrical zippered front pocket so you never leave anything behind.
 

A combination of slim-line design and functionality make this sleeve a perfect solution for the laptop user on the go. An ultra-padded exterior and suede interior offer complete protection for your 17” laptop. Place your battery, USB drive, or other accessories in the asymmetrical zippered front pocket so you never leave anything behind.

Features:

  • Form fitting neoprene material stretches to accommodate most laptops with a 17.3" display
  • Sueded internal lining and durable neoprene cushion and protect your computer
  • Zippered Power Pocket® stores your power adapter and other accessories
  • Dedicated pocket in accessory compartment stores your USB drive, keeping it safe and readily accessible
  • Slimline design protects laptop on its own or in your favorite bag
  • Asymmetrical zipper provides easy access to your laptop
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Neoprene
  • Size: 17.75" x 13.25" x 2"
  • Fits devices: 16.4" x 11.8" x 1.86"
  • Weight: 1 lb, 4 oz


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Sleeve Fits Up to 17.3-inch Laptop - Write a Review Close  Close