Please wait...action in progress.
Case Logic® Hard Shell Molded EVA Sleeve Case Fits Up to 13.3-inch Laptop - Black
Images
IMAGES
 »

Case Logic® Hard Shell Molded EVA Sleeve Case Fits Up to 13.3-inch Laptop - Black

Part Number: QNS-113BLACK
Be the first to write a review

 
List Price:
$23.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $23.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/27/2015.
Learn More
Case Logic® Hard Shell Molded EVA Sleeve Case Fits Up to 13.3-inch Laptop - Black Case Logic® Hard Shell Molded EVA Sleeve Case Fits Up to 13.3-inch Laptop - Black
$23.99 In stock
Product description: The sleek shape of this molded EVA case provides slim line protection for 13.3-inch laptops without sacrificing style or design
 

The sleek shape of this molded EVA case provides slim line protection for 13.3-inch laptops without sacrificing style or design

Features:

  • Molded EVA sleeve holds up to an 13.3” display laptop
  • An assortment of colors and a unique seatbelt style keep you looking good while on the move
  • Thick, quilted padding keeps your laptop protected and snugly in place to prevent it from sliding around
  • Clamshell design and integrated airflow channels allow you to use your laptop while still in the sleeve without the risk of overheating
  • Padded carry handles for comfortable transportation

Specifications:

  • Fabric: Molded EVA
  • Size: 14.2" x 11" x 1.8"
  • Fits devices: 13" x 9.4" x 1.5"
  • Weight: 1lb
  • 25 Years Limited Manufacturer Warranty


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Case Logic® Hard Shell Molded EVA Sleeve Case Fits Up to 13.3-inch Laptop - Black - Write a Review Close  Close