Please wait...action in progress.
Toshiba Accessory Pouch for FieldMate® Enhanced Protection Cases for Tablet PCs

Toshiba Accessory Pouch for FieldMate® Enhanced Protection Cases for Tablet PCs

Part Number: PA1372U-1NCS
Be the first to write a review

 
List Price:
$12.99
Instant Savings:
-$2.60

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $10.39
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Toshiba Accessory Pouch for FieldMate® Enhanced Protection Cases for Tablet PCs Toshiba Accessory Pouch for FieldMate® Enhanced Protection Cases for Tablet PCs
$10.39 In stock
Product description: Visit Toshiba Direct for a Toshiba Accessory Pouch for FieldMate Enhanced Protection Cases for Tablet PCs and see the entire collection of Computer Cases.
 
Toshiba Accessory Pouch is designed for FieldMate Enhanced Protection Cases for Tablet PCs to add an extra feature to a high-tech case. This pouch is equipped to carry your laptop essentials.

It is large enough to carry your AC Adapter or a few other necessities, yet sleek and slender enough not to get in the way. The pouch clips securely onto the d-rings of your Toshiba FieldMate Cases to give you just the right amount of added storage for the road.

Features:
  • Custom designed to work with Toshiba FieldMate Enhanced Protection Cases for Tablet PCs
  • Compact size to be used as standalone accessories pouch or clipped to your FieldMate cases for added storage
  • Compatible with Toshiba FieldMate Enhanced Protection Tablet PC Cases (Mfr. Part#: PA1324U-1NCS, PA1329U-1NCS, PA1401U-1NCS, PA1405U-1NCS, PA1405U-2NCS and PA1441U-1NCS)
  • Oneyear limited warranty
Specifications:
  • Material: 600D Polyester w/70D Polyester lining
  • Color: Black
  • Dimension: 9” x 3” X 1.5”
  • Weight: 0.2 lb
FieldMate is a registered trademark of InfoCase, Inc. All rights reserved.

Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Toshiba Accessory Pouch for FieldMate® Enhanced Protection Cases for Tablet PCs - Write a Review Close  Close