Please wait...action in progress.
Sorry, OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black is not available for sale through Toshibadirect.com. But...
We can give you details about the OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black:
OGIO NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black
Images
IMAGES
 »

OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black

Part Number: 111067.03

Questions? Call us at 800-316-0920
OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black
Product description: Main padded electronics compartment is lined with plush quilted fleece and is designed to fit a range of slim laptops with screens up to 13.3” in size plus a tablet Front organizer pocket accommodates smartphone, power source, pens and has a quick detach key lanyard Zippered back panel pocket is ideal for small travel document Variable carry angle strap allows user to choose horizontal, vertical or angled orientation Strap can also be removed to allow use of sleeve inside larger bag High quality materials include durable T/CD 900D (black) or TC 300D (light grey woven) fabric with water resistant coating, hypalon, nylon webbing and custom hardware Limited lifetime manufacturer warranty
 

Features:

  • Main padded electronics compartment is lined with plush quilted fleece and is designed to fit a range of slim laptops with screens up to 13.3” in size plus a tablet
  • Front organizer pocket accommodates smartphone, power source, pens and has a quick detach key lanyard
  • Zippered back panel pocket is ideal for small travel document
  • Variable carry angle strap allows user to choose horizontal, vertical or angled orientation
  • Strap can also be removed to allow use of sleeve inside larger bag
  • High quality materials include durable T/CD 900D (black) or TC 300D (light grey woven) fabric with water resistant coating, hypalon, nylon webbing and custom hardware
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 10" H x 14.5" W x 1.5" D
  • Weight: 1.3 Lbs.
  • Capacity: 350 Cubic Inches
  • Laptop Pocket: 12.75" H x 9" W x 1" D
  • Materials: 1T/CD 900D, TC 300D, 210 D Poly-Cotton


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • OGIO® NEWT Slim Carrying Case Fits Up to 13.3-inch Laptop - Black - Write a Review Close  Close