Please wait...action in progress.
Ogio® Tribeca Carrying Case Fits Up to 13.3-inch Laptop with Tablet Compartment - Terra
Images
IMAGES
 »

Ogio® Tribeca Carrying Case Fits Up to 13.3-inch Laptop with Tablet Compartment - Terra

Part Number: 114008.194
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/12/2015.
Learn More
Ogio® Tribeca Carrying Case Fits Up to 13.3-inch Laptop with Tablet Compartment - Terra Ogio® Tribeca Carrying Case Fits Up to 13.3-inch Laptop with Tablet Compartment - Terra
$69.99
Product description: Main padded compartment is lined with soft touch polka dot lining fits most 13” laptops as well as tablets Padded, quilted divider panel separates tablet and laptop Front organization panel for smart phone, power source, pens and has a quick detach key lanyard Zippered back panel pocket is ideal for small travel documents Strap can be removed to allow use of sleeve inside larger bag High quality materials include durable T/CD 900D Poly fabric with water resistant coating, PNPO seatbelt weave webbing and custom hardware Limited lifetime manufacturer warranty
 

 Features:

  • Main padded compartment is lined with soft touch polka dot lining fits most 13” laptops as well as tablets
  • Padded, quilted divider panel separates tablet and laptop
  • Front organization panel for smart phone, power source, pens and has a quick detach key lanyard
  • Zippered back panel pocket is ideal for small travel documents
  • Strap can be removed to allow use of sleeve inside larger bag
  • High quality materials include durable T/CD 900D Poly fabric with water resistant coating, PNPO seatbelt weave webbing and custom hardware
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 10.25" H x 14" W x 1.75" D
  • Weight: 1.1 Lbs.
  • Capacity: 500 Cubic Inches
  • Laptop Pocket: 13"Hx9.25"Wx1"D
  • Material: 1T/CD 900D


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Ogio® Tribeca Carrying Case Fits Up to 13.3-inch Laptop with Tablet Compartment - Terra - Write a Review Close  Close