Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 11.6-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 11.6-inch Laptop with Tablet Compartment - Black

Part Number: AUA-311BLACK
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/10/2015.
Learn More
Case Logic® Carrying Case Fits Up to 11.6-inch Laptop with Tablet Compartment - Black Case Logic® Carrying Case Fits Up to 11.6-inch Laptop with Tablet Compartment - Black
$24.99
Product description: Slim, compact case has a separate pocket for a laptop up to 11.6” and an tablet Files remain crisp and unbent in their designated pocket, separated from your electronics Front pocket stores bulky power cords neatly in the bottom and out of the way Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories Zippered front pocket keeps your smartphone secure yet easily accessible Comfortable, removable shoulder strap and padded handle for easy portability Luggage strap securely attaches slim case to most rolling luggage 25 years limited manufacturer warranty
 

Features:

  • Slim, compact case has a separate pocket for a laptop up to 11.6” and an tablet
  • Files remain crisp and unbent in their designated pocket, separated from your electronics
  • Front pocket stores bulky power cords neatly in the bottom and out of the way
  • Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories
  • Zippered front pocket keeps your smartphone secure yet easily accessible
  • Comfortable, removable shoulder strap and padded handle for easy portability
  • Luggage strap securely attaches slim case to most rolling luggage
  • 25 years limited manufacturer warranty

Specifications:

  • Size: 12.8 x 2.4 x 9.8 in
  • Fits Device: 11.8 x 0.9 x 8.3 in
  • Materials: Polyester
  • Weight: 0.77 lb


Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Case Logic® Carrying Case Fits Up to 11.6-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close