Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 14.1-inch Laptop with Tablet Compartment - Anthracite
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 14.1-inch Laptop with Tablet Compartment - Anthracite

Part Number: AUA-314ANTHRACIT
Be the first to write a review

 
Choose Color:
CL ANTHRACITE CL BLACK
Current Selection: CL ANTHRACITE
List Price:
$23.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $23.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/04/2015.
Learn More
Case Logic® Carrying Case Fits Up to 14.1-inch Laptop with Tablet Compartment - Anthracite Case Logic® Carrying Case Fits Up to 14.1-inch Laptop with Tablet Compartment - Anthracite
$23.99
Product description: Slim, compact case has separate, protective pockets for both a laptop up to 14.1'' and an 10.1” tablet Files remain crisp and unbent in their designated pocket, separated from your electronics Front pocket stores bulky power cords neatly in the bottom and out of the way Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories Zippered front pocket keeps your smartphone secure yet easily accessible Comfortable, removable shoulder strap and padded handle for easy portability Luggage strap securely attaches slim case to most rolling luggage 25-year limited manufacturer warranty
 

Features:

  • Slim, compact case has separate, protective pockets for both a laptop up to 14.1” and an 10.1” tablet
  • Files remain crisp and unbent in their designated pocket, separated from your electronics
  • Front pocket stores bulky power cords neatly in the bottom and out of the way
  • Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories
  • Zippered front pocket keeps your smartphone secure yet easily accessible
  • Comfortable, removable shoulder strap and padded handle for easy portability
  • Luggage strap securely attaches slim case to most rolling luggage
  • 25-year limited manufacturer warranty

Specifications:

  • Size (l x w x h): 14.6 x 2.8 x 11.4 in
  • Fits Devices (l x w x h): 13.5 x 1.2 x 9.6 in
  • Materials: Polyester
  • Weight: 0.92 lb


Specifications:
  • Screen Size Compatibility : 14.1 inch and under

  • Case Logic® Carrying Case Fits Up to 14.1-inch Laptop with Tablet Compartment - Anthracite - Write a Review Close  Close