Please wait...action in progress.
Case Logic® 16-inch Checkpoint Security Friendly Laptop Carrying Case
Images
IMAGES
 »

Case Logic® 16-inch Checkpoint Security Friendly Laptop Carrying Case

Part Number: CLCS-116BLACK
Be the first to write a review

 
List Price:
$67.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $67.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Case Logic® 16-inch Checkpoint Security Friendly Laptop Carrying Case Case Logic® 16-inch Checkpoint Security Friendly Laptop Carrying Case
$67.99 In stock
Product description: Visit Toshiba Direct for a Case Logic 16-inch Checkpoint Security Friendly Laptop Carrying Case and see the entire collection of Computer Cases.
 
Features:
  • Executive laptop case compatible with most 15.4 - 16” laptops
  • Security Friendly - Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security*
  • Dedicated laptop compartment protects your laptop throughout the screening process
  • Grab 'N' Go™ design lets you quickly exit security without having to re-zip case
  • Plush laptop compartment helps keep your computer safe from daily wear and tear
  • File compartment in laptop briefcase stores folders and loose papers
  • Smart Organization™ panel provides a place for electronics, gadgets and accessories
  • Luggage strap securely attaches briefcase to most rolling luggage
  • Adjustable shoulder strap and comfortable, fully-padded leather handles
Specifications:
  • Color: Black
  • Interior Compatibility: 16” x 11.75” x 1.6”
  • Exterior Dimensions: 17” x 13” x 6”
  • Material: Leather, Nylon
  • Weight: 3 lbs, 4 oz
  • Warranty: 25 Years Limited Lifetime Warranty
*Note: It is up to the discretion of the US Transportation Security Officer whether a laptop case can pass without further screening

Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Case Logic® 16-inch Checkpoint Security Friendly Laptop Carrying Case - Write a Review Close  Close