Please wait...action in progress.
Mobile Edge® ECO Messenger Bag
Images
IMAGES
 »

Mobile Edge® ECO Messenger Bag

Part Number: MECME1
Be the first to write a review

 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/08/2015.
Learn More
Mobile Edge® ECO Messenger Bag Mobile Edge® ECO Messenger Bag
$49.99 In stock
Product description: Visit Toshiba Direct for a Mobile Edge ECO Messenger Bag - Black and see the entire collection of Computer Cases.
 

Made of all-natural cotton canvas, these cases pack a lot of style function and features into a minimal carbon footprint!

Multiple anchor locations for the removable ID Holder provide quick access to your ID cards. Rugged molded clips hold the front flap in place, keeping your gear safe and secure!

Features:
  • Fits 16” and 17” Toshiba notebook computers
  • All Natural Cotton Canvas Exterior
  • Dedicated Padded Computer Compartment
  • Custom Molded Fasteners Keep Your Gear Secure
  • Padded Back Panel For Carrying Comfort
  • Full-Size Back Pocket
  • Padded Shoulder Strap for Maximum Comfort
Specifications:
  • Color: Black
  • Material: Cotton Canvas
  • Exterior Dimensions: 17.5” x 4.25” x 13”
  • Interior Dimensions: 16.5” x 2.25” x 10.5”
  • Lifetime warranty


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Mobile Edge® ECO Messenger Bag - Write a Review Close  Close