Please wait...action in progress.
Case Logic® 14.1-inch Laptop Carrying Case with Internal Compartment for Toshiba 10.1-inch Excite™ Tablet -Tannin
Images
IMAGES
 »

Case Logic® 14.1-inch Laptop Carrying Case with Internal Compartment for Toshiba 10.1-inch Excite™ Tablet -Tannin

Part Number: MLA-114TANNIN
Be the first to write a review

 
Choose Color:
CL GRAY CL TANNIN
Current Selection: CL TANNIN
List Price:
$32.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $32.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/11/2014.
Learn More
Case Logic® 14.1-inch Laptop Carrying Case with Internal Compartment for Toshiba 10.1-inch Excite™ Tablet -Tannin Case Logic® 14.1-inch Laptop Carrying Case with Internal Compartment for Toshiba 10.1-inch Excite™ Tablet -Tannin
$32.99
Product description: Protective storage for both your laptop and 10.1” Excite tablet Thickly padded laptop compartment sized to fit laptops with up to a 14.1 inch display Slim tablet pocket is perfectly sized and nylex-lined to ensure your tablet remains protected among the items in your bag Files remain crisp and unbent in their designated pocket, separated from your electronics Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories Quickly stash away a newspaper, snack or ticket inside the back panel pocket Zippered security pocket keeps your Smartphone or passport secure against your body Slightly extended top carry handle quickly slips over your wrist if your hands are full Removable padded shoulder strap provides a comfortable carrying option
 

Features:

  • Protective storage for both your laptop and 10.1” Excite™ tablet
  • Thickly padded laptop compartment sized to fit laptops with up to a 14.1 inch display
  • Slim tablet pocket is perfectly sized and nylex-lined to ensure your tablet remains protected among the items in your bag
  • Files remain crisp and unbent in their designated pocket, separated from your electronics
  • Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories
  • Quickly stash away a newspaper, snack or ticket inside the back panel pocket
  • Zippered security pocket keeps your Smartphone or passport secure against your body
  • Slightly extended top carry handle quickly slips over your wrist if your hands are full
  • Removable padded shoulder strap provides a comfortable carrying option
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Nylon
  • Size: 14.4" x 11" x 3"
  • Fits devices: 13.5" x 9.6" x 1.2"
  • Weight: 16 oz


Specifications:
  • Screen Size Compatibility : 14.1 inch and under

  • Case Logic® 14.1-inch Laptop Carrying Case with Internal Compartment for Toshiba 10.1-inch Excite™ Tablet -Tannin - Write a Review Close  Close