Please wait...action in progress.
Sorry, Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black is not available for sale through Toshibadirect.com. But...
We can give you details about the Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black :
Case Logic 16-inch Laptop Carrying Case with 10.1-inch Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black

Part Number: MLC-116BLACK

Questions? Call us at 800-316-0920
Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black
Product description: Protective storage for both your laptop and 10.1” Thrive or Excite tablet Thickly padded laptop compartment sized to fit laptops with up to a 16 inch display Slim tablet pocket is sized to fit up to a 10.1 inch tablets and is felt-lined to ensure your tablet remains protected among the items in your bag Dedicated center pocket for a book, files or headphones you want to keep separate Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories Quickly stash away a newspaper, snack or ticket inside the back panel pocket Zippered security pocket keeps your smartphone or passport secure against your body Top carry handles and padded removable shoulder strap provide comfortable carrying options
 

Features:

  • Protective storage for both your laptop and 10.1” Thrive or Excite tablet
  • Thickly padded laptop compartment sized to fit laptops with up to a 16 inch display
  • Slim tablet pocket is sized to fit up to a 10.1-inch tablets and is felt-lined to ensure your tablet remains protected among the items in your bag
  • Dedicated center pocket for a book, files or headphones you want to keep separate
  • Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories
  • Quickly stash away a newspaper, snack or ticket inside the back panel pocket
  • Zippered security pocket keeps your smartphone or passport secure against your body
  • Top carry handles and padded removable shoulder strap provide comfortable carrying options
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Nylon
  • Size: 15.9" x 12.2" x 3.9"
  • Fits devices: 15.2" x 10.8" x 1.4"
  • Weight: 1 lb, 5 oz


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Case Logic® Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close