Please wait...action in progress.
Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case
Images
IMAGES
 »

Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case

Part Number: PA1445U-1CS4
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$59.99
Instant Savings:
-$12.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $47.99
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/24/2014.
Learn More
Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case
Rated 4.5/5 based on 5 customer reviews
$47.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case and see the entire collection of Computer Cases.
 

The Toshiba Envoy case is packed with features not found on other cases. It comfortably holds any laptop with up to 14.1-inch screen, even with extended battery attached, and most 15.4-inch screens and 15.6-inch Ultra Portable screens. With airport checkpoint friendly* feature, there's no need to take your laptop out making it easier to get through airport security lines.

There are two separate compartments to protect your laptop with plenty of room for accessories. The fleece-lined computer compartment protects your laptop's finish. The front compartment organizer panel and pockets are designed for your odd and ends. The zippered "power pouch" lets you store your AC adapter. Constructed of durable yet lightweight Ballistic Polyester and with its heavy-duty padded adjustable non-slip shoulder strap, the Envoy case enables you to travel smarter with years of trouble-free use.

Features:
  • Fits any laptop with up to 14.1” screen - even with extended battery attached - and most 15.4” screens and 15.6” ultra portable screens
  • TSA Checkpoint Friendly* - No need to take your laptop out at airport security
  • Durable Ballistic Polyester with nickel-plated metal hardware
  • Heavy duty padded adjustable non-slip shoulder strap
  • Reinforced padded handles are easy on the hands
  • Trolley strap secures the case to rolling luggage extended handles
  • Bottom feet help stabilize the case to stand up
  • Ready access front pocket to keep items at your fingertips
  • Padded top-load computer compartment to securely protect your laptop
  • Soft fleece-lined computer compartment helps protect your laptop's finish
  • Bonus "Power Pouch" holds your AC adapter and cords
Specifications:
  • Color and material: Black - 1680D Ballistic Polyester and Nylon/Nylex interior lining
  • Exterior dimensions: 16” x 12” x 5.5”
  • Device compatibility: 14.25” x 10.5” x 1.75”
  • Weight: 2.9 lbs
  • One year limited warranty

* Given TSA's use of random screening protocols, TSA reserves the right to re-screen any bag or laptop regardless of the design of the bag.



Specifications:
  • Screen Size Compatibility : 14.1 inch and under, 15.6 inch and under

  • Toshiba 14-inch Envoy Series Ballistic Polyester Carrying Case - Write a Review Close  Close