Please wait...action in progress.
Toshiba 18.4-inch Lightweight Carrying Case
Images
IMAGES
 »

Toshiba 18.4-inch Lightweight Carrying Case

Part Number: PA1447U-1CS8
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$59.99
Instant Savings:
-$30.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/06/2015.
Learn More
Toshiba 18.4-inch Lightweight Carrying Case Toshiba 18.4-inch Lightweight Carrying Case
Rated 4.4286/5 based on 7 customer reviews
$29.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 18.4-inch Carrying Case and see the entire collection of Computer Cases.
 

The Toshiba 18.4-inch Carrying Case offers you the protection you need for your laptop with comfort and style. Its front zipper pocket is large enough to hold a variety of items such as headphones, mouse, or power adapter. The pocket features two neoprene USB flash drive pouches, key fob, and an interior zippered pocket for safe storage of wallet, ID, etc.

The main compartment is heavily padded for protection of the portable computer. The Secure Fit Laptop system makes the compartment adjustable for a safe, snug fit for any size laptop. In addition, two easy access pockets have plenty of room to hold file folders, books or magazines. The bottom of the case has thick padding and is reinforced with PE board for strength and durability. Rubber bumpers on the corners of the case offer extra laptop protection. Included on the back of the case is a pass-through for use on any telescopic luggage handle and an easy access pocket with Velcro closure.

Features:
  • New lightweight case to fit Toshiba portable computers with up to 18.4” screen
  • A sturdy, lightweight carrying case with heavily padded compartment
  • Secure Fit Laptop Protection™ - Adjustable compartment holds your laptop snugly for ultimate protection. Adjust it once and it stays a perfect fit.
  • Heavy-Duty padded shoulder straps for exceptional comfort
  • Durable, 600D-LX Polyester base material
Specifications:
  • Color and materials: Black with silver accents; 600D Polyester, nickel-plated hardware
  • Weight and dimensions: 2.7 lbs; 20” (L) x 3.75” (W) x 14.6” (H)
  • Device compatibility: Fits laptops with up to 18.4” screen size
  • In the box: One Toshiba 18.4” Carrying Case with shoulder strap
  • One year limited warranty


Specifications:
  • Screen Size Compatibility : 18.4 inch and under

  • Toshiba 18.4-inch Lightweight Carrying Case - Write a Review Close  Close