Please wait...action in progress.
Toshiba 12-inch Envoy Series Leather Case
Images
IMAGES
 »

Toshiba 12-inch Envoy Series Leather Case

Part Number: PA1459U-1CL2
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$99.99
Instant Savings:
-$20.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.98
Offer expires 4/27/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Toshiba 12-inch Envoy Series Leather Case Toshiba 12-inch Envoy Series Leather Case
Rated 5.0/5 based on 1 customer reviews
$79.98 In stock
Product description: Visit Toshiba Direct for a Toshiba 12-inch Envoy Series Leather Case and see the entire collection of Computer Cases.
 

The Toshiba Envoy Leather case is packed with features not found on other cases. It comfortably holds any laptop with up to 12.1-inch screen, even with extended battery attached, and most 13.3-inch screens. With airport checkpoint friendly* feature, there's no need to take your laptop out making it easier to get through airport security lines.

There are two separate compartments to protect your laptop with plenty of room for accessories. The fleece-lined computer compartment protects your laptop's finish. The front compartment organizer panel and pockets are designed for your odd and ends. The zippered "power pouch" lets you store your AC adapter. Constructed of elegant fine grain leather and with its heavy-duty padded adjustable non-slip shoulder strap, the Envoy Leather case enables you to travel smarter with years of trouble-free use.

Features:
  • Fits any laptop with up to 12.1” screen - even with extended battery attached - and most 13.3” screens
  • TSA Checkpoint Friendly* - No need to take your laptop out at airport security
  • Constructed of elegant fine grain leather with nickel-plated metal hardware
  • Heavy duty padded adjustable non-slip shoulder strap
  • Reinforced padded handles are easy on the hands
  • Trolley strap secures the case to rolling luggage extended handles
  • Bottom feet help stabilize the case to stand up
  • Ready access front pocket to keep items at your fingertips
  • Padded top-load computer compartment to securely protect your laptop
  • Soft fleece-lined computer compartment helps protect your laptop's finish
  • Bonus "Power Pouch" holds your AC adapter and cords
Specifications:
  • Color and material: Black - Full grain leather with Nylon/Nylex interior lining
  • Exterior dimensions: 14” x 11” x 3.75”
  • Compatibility: Compatible with Toshiba laptops with up to 12.5" screens and 13.3" ultralight Portégé Z830, Z835, Z930 and Z935 series portables
  • Weight: 2.6 lbs
  • One year limited warranty
* Given TSA's use of random screening protocols, TSA reserves the right to re-screen any bag or laptop regardless of the design of the bag.

Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Toshiba 12-inch Envoy Series Leather Case - Write a Review Close  Close