Please wait...action in progress.
Toshiba 16-inch Metropolitan Carrying Case
Images
IMAGES
 »

Toshiba 16-inch Metropolitan Carrying Case

Part Number: PA1463U-1SP6
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$59.99
Instant Savings:
-$12.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $47.99
Offer expires 4/27/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/20/2015.
Learn More
Toshiba 16-inch Metropolitan Carrying Case Toshiba 16-inch Metropolitan Carrying Case
Rated 4.5/5 based on 4 customer reviews
$47.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 16-inch Metropolitan Carrying Case and see the entire collection of Computer Cases.
 

The Toshiba Metropolitan Carrying case is designed for business travelers and packed with outstanding features. It comfortably holds laptops with up to 16” screens and has two separate compartments to protect your laptop and enough room to carry everything when you travel. The top-load padded laptop compartment is fleece-lined to protect your laptop finish, plus room for other mobile essentials. The front compartment has a well-designed organizer panel with a key fob, pen holders, business card holder, misc. pockets for odd/ends and a large zippered mesh pocket keeps loose items in one place. As an added feature, there are three individual pockets with removable dividers that can convert into one large compartment. Also included is a zippered “power pouch” to conveniently store your AC adapter and cords.

Constructed of durable yet lightweight 1680D Ballistic Polyester and with its heavy-duty padded adjustable non-slip shoulder strap, the Metropolitan case will give you years of great use.

Features:
  • Padded top-lad laptop compartment holds up to 16” screen laptops
  • Front organizer compartment with 3 large adjustable sections for all the odd/ends
  • Organizer Panel and large zippered mesh pocket keeps loose items in one place
  • Constructed of durable yet lightweight 1680D Ballistic Polyester
  • Long-lasting nickel-plated metal hardware
  • Heavy duty padded adjustable non-slip shoulder strap
  • Reinforced padded handles
  • Trolley strap secures the case to rolling luggage extended handles
  • "Bottom feet" help stabilize the case to stand up independently
  • Ready access front pocket to keep items at your fingertips
  • Three individual pockets with removable dividers
  • Collapsible file folder frees up space in the back compartment
  • Bonus "Power Pouch" holds your AC adapter and cords
Specifications:
  • Color & Materials: Black w/grey PVC accent; 1680D Ballistic Polyester with Nylon & Nylex interior lining; Nickel-plated metal hardware
  • Internal device dimensions: 15.2” (W) x 12” (L) x 1.8" (D)
  • External dimensions & Weight: 17” (W) x 13.5” (L) x 6” (D); 3.2 lbs
  • In the box: Toshiba Metropolitan Case, Shoulder Strap and Power Pouch
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Toshiba 16-inch Metropolitan Carrying Case - Write a Review Close  Close